8.2.2.25 Analog Select for PORTC Register
| Name: | ANSELC |
| Offset: | 0xE38 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELC[7:6] | ANSELC[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 7:6 – ANSELC[7:6] Analog Select for PORTC bits
| Value | Description |
|---|---|
1 |
Analog input is enabled and digital input is disabled on the PORTx[n] pin. |
0 |
Analog input is disabled and digital input is enabled on the PORTx[n] pin. |
Bits 3:0 – ANSELC[3:0] Analog Select for PORTC bits
| Value | Description |
|---|---|
1 |
Analog input is enabled and digital input is disabled on the PORTx[n] pin. |
0 |
Analog input is disabled and digital input is enabled on the PORTx[n] pin. |