8.2.2.37 Analog Select for PORTD Register

Name: ANSELD
Offset: 0xE54

Bit 15141312111098 
   ANSELD13 ANSELD[11:10]   
Access R/WR/WR/W 
Reset 111 
Bit 76543210 
          
Access  
Reset  

Bit 13 – ANSELD13 Analog Select for PORTD bit

ValueDescription
1

Analog input is enabled and digital input is disabled on the PORTx[n] pin.

0

Analog input is disabled and digital input is enabled on the PORTx[n] pin.

Bits 11:10 – ANSELD[11:10] Analog Select for PORTD bits

ValueDescription
1 Analog input is enabled and digital input is disabled on the PORTx[n] pin.
0 Analog input is disabled and digital input is enabled on the PORTx[n] pin.