8.2.2.13 Analog Select for PORTB Register
| Name: | ANSELB |
| Offset: | 0xE1C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ANSELB[9:7] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELB[9:7] | ANSELB[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 9:7 – ANSELB[9:7] Analog Select for PORTx bits
| Value | Description |
|---|---|
1 |
Analog input is enabled and digital input is disabled on the PORTx[n] pin. |
0 |
Analog input is disabled and digital input is enabled on the PORTx[n] pin. |
Bits 4:0 – ANSELB[4:0] Analog Select for PORTx bits
| Value | Description |
|---|---|
1 |
Analog input is enabled and digital input is disabled on the PORTx[n] pin. |
0 |
Analog input is disabled and digital input is enabled on the PORTx[n] pin. |