16.1.9 Velocity 1 Counter Register High

Note:
  1. This register is not present on all devices.
Name: VEL1CNTH(1)
Offset: 0x156

Bit 15141312111098 
 VELCNT[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VELCNT[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – VELCNT[31:16] High Word Used to Form 32-Bit Velocity Counter Register (VEL1CNT) bits