16.1.13 Index 1 Counter Hold Register Low

Name: INT1HLDL
Offset: 0x160

Bit 15141312111098 
 INTXHLD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INTXHLD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – INTXHLD[15:0] Low Word Used to Form 32-Bit Interval Timer Hold Register (INTxHLD) bits