13.19.4.1 Internal Function Block Status
Table 13-4 shows the effects of the OE pin, Faults and the SLEEP bit upon the functional status of the internal blocks of the dsPIC33CDVL256MC506 family.
Table 13-4 shows the effects of the OE pin, Faults and the SLEEP bit upon the functional status of the internal blocks of the dsPIC33CDVL256MC506 family.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.