7 Evaluation Board Schematic

Figure 7-1. Schematic of MIC26400 Evaluation Board
Note: J13, R13, R15 are for testing purposes.
Table 7-1. Bill of Materials
ItemPart NumberManufacturerDescriptionQty.
C1B41125A7227MEPCOS220μF Aluminum Capacitor, SMD, 35V1
C2Open———
C312105C475KAZ2AAVX

4.7μF Ceramic Capacitor, X7R, Size 1210, 50V

1
GRM32ER71H475KA88LMurata
C4, C5, C1312106D107MAT2AAVX100μF Ceramic Capacitor, X5R, Size 1210, 6.3V3
GRM32ER60J107ME20LMurata
C6, C7, C1006035C104KAT2AAVX

0.1μF Ceramic Capacitor, X7R, Size 0603, 50V

3
GRM188R71H104KA93DMurata
C1608X7R1H104KTDK
C8, C90805ZC225MAT2AAVX

2.2μF Ceramic Capacitor, X7R, Size 0805, 10V

2
GRM21BR71A225KA01LMurata
C2012X7R1A225KTDK
C1106035C102KAT2AAVX1nF Ceramic Capacitor, X7R, Size 0603, 50V1
GRM188R71H102KA01DMurata
C1608X7R1H102KTDK
C1206035C223KAZ2AAVX22nF Ceramic Capacitor, X7R, Size 0603, 50V1
GRM188R71H223KMurata
C1608X7R1H223KTDK
C14Open———
C15Open———
D1SD103AWS-7Diodes Inc.Small Signal Schottky Diode1
SD103AWSVishay
D2CMDZ5L6Central Semi5.6V Zener Diode1
L1HCF1305-4R0-RCooper Bussmann

4.0μH Inductor, 12A Saturation Current

1
Q1FCX619ZETEX50V NPN Transistor1
R1CRCW06034R75FKEAVishay Dale4.75Ω Resistor, Size 0603, 1%1
R2, R16CRCW08051R21FKEAVishay Dale1.21Ω Resistor, Size 0805, 1%2
R3, R4CRCW060310K0FKEAVishay Dale10kΩ Resistor, Size 0603, 1%2
R5CRCW060380K6FKEAVishay Dale80.6kΩ Resistor, Size 0603, 1%1
R6CRCW060340K2FKEAVishay Dale40.2kΩ Resistor, Size 0603, 1%1
R7CRCW060320K0FKEAVishay Dale20kΩ Resistor, Size 0603, 1%1
R8CRCW060311K5FKEAVishay Dale11.5kΩ Resistor, Size 0603, 1%1
R9CRCW06038K06FKEAVishay Dale8.06kΩ Resistor, Size 0603, 1%1
R10CRCW06034K75FKEAVishay Dale4.75kΩ Resistor, Size 0603, 1%1
R11CRCW06033K24FKEAVishay Dale3.24kΩ Resistor, Size 0603, 1%1
R12CRCW06031K91FKEAVishay Dale1.91kΩ Resistor, Size 0603, 1%1
R13CRCW06030000FKEAVishay Dale0Ω Resistor, Size 0603, 5%1
R14CRCW06035K23FKEAVishay Dale5.23kΩ Resistor, Size 0603, 1%1
R15CRCW060349R9FKEAVishay Dale49.9Ω Resistor, Size 0603, 1%1
U1MIC26400YJLMicrochip Technology Inc.26V/5A Hyper Speed Control® Synchronous Buck DC/DC Regulator1