Features

  • Hyper Speed Control® Architecture Enables:
    • High Delta V Operation (VIN = 26V and VOUT = 0.8V)
    • Small Output Capacitance
  • 4.5V to 26V Input Voltage
  • Adjustable Output from 0.8V to 5.5V (±1% Accuracy)
  • Any Capacitor™ Stable: Zero ESR to High ESR Output Capacitance
  • 5A Output Current Capability
  • 300kHz Switching Frequency
  • Internal Compensation
  • Up to 97% Efficiency
  • 6ms Internal Soft-Start
  • Foldback Current Limit and “Hiccup” Mode Short-Circuit Protection
  • Thermal Shutdown
  • Supports Safe Start-Up into a Pre-Biased Load
  • –40°C to +125°C Junction Temperature Range
  • 28-Lead 5mm x 6mm VQFN Package