11 Product Identification System
| PART NO. | X | XX | -XX |
|---|---|---|---|
| Device | Junction Temperature Range | Package | Media Type |
| Device: | MIC26400: 5A Hyper Speed Control® Synchronous DC/DC Buck Regulator |
| Junction Temperature Range: | Y = –40°C to +125°C |
| Package: | JL = 28-Lead 5mm x 6mm VQFN |
| Media Type: | TR = 1,000/Reel |
Example:
- MIC26400YJL-TR: MIC26400, –40°C to +125°C Temperature Range, 28-Lead 5mm x 6mm VQFN, 1,000/Reel
Note:
Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.