4.3.2 FECSR – FEC Status Register

Name: FECSR
Offset: 0x0401
Reset: 0x00
Property: Read-only

Bit 76543210 
 CE[3:0] NCPEEC 
Access RRRRRRR 
Reset 0000000 

Bits 7:4 – CE[3:0] Count of Corrected Errors (counter will stay at maximum value of 15 if more errors are corrected)

Bit 2 – NC Not Correctable Error(s) Detected

Bit 1 – PE Parity Error(s) Detected

Bit 0 – EC Data Error(s) Detected and Corrected