4.3.3 FECTXDB – FEC TX Raw Data Buffer
| Name: | FECTXDB |
| Offset: | 0x0402-0x0416 |
| Reset: | 0x00 |
| Property: | Write-only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | FECTXDB |
| Offset: | 0x0402-0x0416 |
| Reset: | 0x00 |
| Property: | Write-only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.