4.5.3 Wi-Fi Setup
Refer to the tutorials: https://www.linux4sam.org/bin/view/Linux4SAM/WilcFaq.
# modprobe wilc_sdio # ifconfig wlan0 up # wpa_supplicant -Dn180211 -iwlan0 -c/etc/wpa_supplicant.conf # udhcpc -i wlan0
The device is set in Station mode.
Check the Wi-Fi connection:
#ping google.com