9.1 Rev. B - 10/2020
Screenshots added and modified throughout. Code snippets modified throughout. Prerequisites: modified development board reference. Setting Up the Hardware: modified. Provision the Newly Created Group: changed to Default creation option. Download Certificates and Core Software: updated. Languages Used by Greengrass: modified Python version to 3.7. Building the Target Image: updated. Next Steps: new content added. Summary: new section added. Setting Up the Greengrass Certificate: updated. |