2.2.5 Provision the Newly Created Group
Now that the Greengrass group is created, it must be provisioned. The “Default Creation” option allows AWS IoT to create certificates, a core, and a role. The user selects the name of the group and the name of the core for the Greengrass group. Press the “Use default creation” button in the lower right-hand corner of the screen.