1 MPLAB® Harmony 3 TCP/IP Application for SAM E5X Family
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices.
This repository contains multiple applications that demonstrate communication over TCP/IP using well known protocols like TCP, UDP, HTTP, etc.
Code Examples
The following applications are provided to demonstrate the typical or interesting usage models of one or more peripheral libraries.
| Name | Description |
|---|---|
| berkeley_tcp_client | TCP/IP Berkeley TCP Client Application |
| berkeley_tcp_server | TCP/IP Berkeley TCP Server Application |
| berkeley_udp_client | TCP/IP Berkeley UDP Client Application |
| berkeley_udp_relay | TCP/IP Berkeley UDP Relay Application |
| berkeley_udp_server | TCP/IP Berkeley UDP Server Application |
| iperf_demo | TCP/IP IPERF Demo Application |
| snmpv3_nvm_mpfs | TCP/IP SNMP & Secure Web Server NVM MPFS Application |
| snmpv3_sdcard_fatfs | TCP/IP SNMP & Secure Web Server SDCARD with FATFS Application |
| tcpip_client_server | TCP/IP TCP and UDP Client Server Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_client_server | TCP/IP TCP Client Server Application |
| tcpip_tcp_demo_at24mac | TCP/IP TCP Client Server AT24MAC Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_client_server | TCP/IP UDP Client Server Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_ftp_server_mpfs_fatfs | TCP/IP Secure WEB & FTP Server NVM MPFS & SDCARD FATFS Application |
| web_ftp_server_usb_fatfs | TCP/IP Secure WEB & FTP Server NVM MPFS & USB FATFS Application |
| web_net_server_nvm_mpfs | TCP/IP Secure WEB Server NVM MPFS Application |
| web_net_server_ppp | TCP/IP WEB Server PPP Application |
| web_net_server_sdcard_fatfs | TCP/IP Secure WEB Server SDCARD FATFS Application |
| wolfmqtt_demo | TCP/IP Secured MQTT Application |
| wolfssl_tcp_client | TCP/IP Secured TCP Client Application |
| wolfssl_tcp_server | TCP/IP Secured TCP Server Application |