2.1 Data Traffic Errors on XCVR Lanes in CDR Mode
(Ask a Question)While plotting the eye using an eye monitor, errors are introduced in data traffic on transceiver lanes configured to use the CDR receiver path. The errors are introduced when Receiver and EM blocks are turned off during normal operation to save power. This issue does not impact functionality. The cumulative error count and BER values can be ignored when plotting the eye. A software update will be provided in future Libero releases to fix the issue.