38.5.1.5 PLL
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fPLLIN | PLL input frequency range | 16 | — | 24 * | MHz | |
| fPLLOUT | PLL output frequency range | 32 | — | 48 * | MHz | |
| tPLLST | PLL lock time | — | 10 | — | μs | |
|
✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. | ||||||