38.5.1.4 External Clock

Figure 38-3. External Clock Waveform
Table 38-13. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fCLCLClock frequency24MHz
TCLCLClock period41.6ns
tCHCXHigh time 40%
tCLCXLow time 40%
ΔTCLCLChange in period from cycle to cycle time20%

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.