✝ Data in the “Typ.” column is at TA = 25°C and
VDD = 3.0V unless otherwise specified. These
parameters are not tested and are for design guidance only.
Note:
- The main
clock frequency (CLK_MAIN) is configured by the Clock Select
(CLKSEL) bit field, as described in the CLKCTRL - Clock
Controller section.
- The main
clock frequency (CLK_MAIN) must meet the voltage
requirements defined in Standard Operating
Conditions .
- The
Instruction Cycle Period (TCY) is identical to
the input oscillator time-base period. All specified values
are based on characterization data for that particular
oscillator type, under standard operating conditions with
the device executing code. Exceeding these specified limits
may result in incorrect code execution and/or higher than
expected current consumption. All devices are tested to
operate at ‘min’ values with an external clock applied to
the EXTCLK pin. The ‘max’ cycle time limit is ‘DC’ (no
clock) for all devices when using an external clock
input.
|