4.6.1 Safety Notifications

The LAN8650/1 may be configured to perform temperature and voltage monitoring and alert the station host controller when operational parameters are at risk of being exceeded. This section describes the monitoring of power supplies and die junction temperature for safe operation within operational limits as well as network related system issues.