4.4.4.2 WAKE_OUT Pin Wake Forwarding

The WAKE_OUT pin may be configured to assert for 90 µs upon wake from SLEEP due to MDI activity or a wake pulse on WAKE_IN. Enabling of WAKE_OUT pin forwarding is accomplished by setting the WAKE_OUT Forward Enable (WKOFWDEN) bit of the Sleep Control 1 (SLPCTL1) register prior to entering the SLEEP state. Automatic forwarding of wake events to the WAKE_OUT pin must be configured prior to entering the SLEEP state.

Important: The WAKE_OUT pin operates from the VDDP power domain and therefore will only be asserted once the external VDDP supply has been powered.