11.4.2 BASE-T1 PMA/PMD Control
| Name: | T1PMAPMDCTL |
| Address: | 0x0834 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TYPSEL[3:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | |
Bits 3:0 – TYPSEL[3:0] Type Selection
This field sets the PMA/PMD mode of operation.
Note: Only 10BASE-T1S operation is
supported. This field always reads
0011b.| Value | Description |
|---|---|
0000b |
100BASE-T1 |
0001b |
1000BASE-T1 |
0010b |
10BASE-T1L |
0011b |
10BASE-T1S |
01xxb |
Reserved |
1xxxb |
Reserved |