11.4.1 BASE-T1 PMA/PMD Extended Ability
| Name: | T1PMAPMDEXTA |
| Address: | 0x0012 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T1SABL | T1LABL | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
Bit 3 – T1SABL 10BASE-T1S Ability
This bit indicates the ability of the PHY to support 10BASE-T1S.
Note: 10BASE-T1S operation is supported.
This bit always reads 1.
| Value | Description |
|---|---|
0 |
PMA/PMD is not able to perform 10BASE-T1S operation |
1 |
PMA/PMD is able to perform 10BASE-T1S operation |
Bit 2 – T1LABL 10BASE-T1L Ability
This bit indicates the ability of the PHY to support 10BASE-T1L.
Note: 10BASE-T1L operation is not
supported. This bit always reads 0.
| Value | Description |
|---|---|
0 |
PMA/PMD is not able to perform 10BASE-T1L operation |
1 |
PMA/PMD is able to perform 10BASE-T1L operation |