5.1.2.12 rtcount_startTimer
This function is specifically used in Stopwatch mode for calculating the elapsed time in stopwatch mode. It will start a timer with maximum timeout length.
void rtcount_startTimer(
rtcountStruct_t * timer
)
Parameters
- *timer
-
Type: rtcountStruct_t *
- timer instance.
Returns
Type: void