5.1.2.6 rebase
This function adjusts the time base so that the timer can be in the lower half of the range
static void rebase(
void
)
Parameters
- none
Returns
Type: void
This function adjusts the time base so that the timer can be in the lower half of the range
static void rebase(
void
)
Type: void