5.1.2.1 rtcount_isr
This function is the handler that is called whenever the Timer peripheral overflows. The handler increments the RTCounter overflow counter.
void rtcount_isr(
void
)
Parameters
- none
Returns
Type: void
This function is the handler that is called whenever the Timer peripheral overflows. The handler increments the RTCounter overflow counter.
void rtcount_isr(
void
)
Type: void