5.1.2.4 rtcount_makeAbsolute
This function returns a number of ticks and returns the total number of timer ticks since the last overflow occurred or the timer module was started.
static uint32_t rtcount_makeAbsolute(
uint32_t period
)
Parameters
- period
-
Type: uint32_t
- timer period
Returns
Type: uint32_t
ac - number of timer ticks since the last timeout occurred