3.2 Firmware Integration
To build Microchip WILC's firmware files as part of the root file system, perform the following steps:
- The firmware files are located at /github.com/linux4wilc/firmware. They have to be copied to the root file system based on the choice of build system (buildroot/yacto/open-wrt, etc.).
- The firmware files must be placed at
/lib/firmware/mchp/.