32.5.2 Clocks
The PTC is clocked by the CLK_PER clock signal. Refer to the Clock Controller (CLKCTRL) section for details on configuring CLK_PER. The PTC clock can run at the same speed as the peripheral clock or at a slower speed, depending on the prescaler settings. PTC clock is configured using MCC Touch Configurator.