7.7.4 Interrupt Flags
Note: This register has no accompanying INTCTRL
register since all flags are registered as NMIs, which are always enabled.
Note: This register is under Configuration Change
Protection since the interrupt flags may indicate a hardware error and are considered more
severe than ordinary interrupt flags.
| Name: | INTFLAGS |
| Offset: | 0x6 |
| Reset: | 0xXX |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPLIM | OPC | ||||||||
| Access | R/W | R/W | |||||||
| Reset | x | x |
Bit 2 – SPLIM Stack Pointer Limit Error
Write this bit to ‘1’ to clear the flag.
The CPU interrupt request will be asserted when this flag is set.
Bit 0 – OPC Illegal Opcode Error
Write this bit to ‘1’ to clear the
flag.
The CPU interrupt request will be asserted when this flag is set.