24.7 Events
The RTC can generate the events described in the following table:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| RTC | OVF | Overflow | Pulse | CLK_RTC | One CLK_RTC period |
| COMP | Compare match | ||||
| EVGEN0 | Selectable prescaled RTC event | Level | Given by prescaled RTC clock divided by prescale factor | ||
| EVGEN1 | |||||
The conditions for generating the OVF and CMP events are identical to those that will raise the corresponding interrupt flags in the RTC.INTFLAGS register.
Refer to the EVSYS - Event System section for more details regarding event users and Event System configuration.