25.3.4.10.1 Using Multiprocessor Communication
Use the following procedure to exchange data in Multiprocessor Communication mode (MPCM):
- All client MCUs are in Multiprocessor Communication mode.
- The host MCU sends an address frame, and all clients receive and read this frame.
- Each client MCU determines if it has been selected.
- The addressed MCU will disable MPCM and receive all data frames. The other client MCUs will ignore the data frames.
- When the addressed MCU has received the last data frame, it must enable MPCM again and wait for a new address frame from the host.
The process then repeats from step 2.