5.2 Power-up Sequence
The voltage ramp-up on all VDD pins must be closely matched during the power-up sequence to ensure proper operation.
The Power-On Reset (POR) and the Brown-out Detector (BOD) monitor VDD and keep the system in Reset if the voltage level is below the respective thresholds. Refer to the RSTCTRL - Reset Controller and BOD - Brown-out Detector chapters for further information.
Refer to the Electrical Characteristics chapter for further information on voltage thresholds and supply voltage slope.