3.1 I/O Multiplexing

VQFN/TQFP 32-Pin

VQFN 28-Pin

SSOP/SDIP 28-Pin

VQFN 20-Pin

SSOP 20-Pin

SOIC/TSSOP 14-Pin

Pin Name(1)

SpecialADC0AC0PTCUSART0SPI0TWI0(3)TCE0TCBnEVSYSCCL-LUTn
3026221744PA0XTAL32K1 EXTCLKX0/Y0TxDMOSI(2)SDA (HC)(2)WO00, IN0

0, IN0(2)

3127231855PA1XTAL32K2X1/Y1RxDMISO(2)SCL (HC)(2)WO10, IN1

0, IN1(2)

322824196-PA2AIN22X2/Y2

AUX0
TxD(2)

SDA (HC)

SDA (HC)(2)

WO2    

0, WOEVOUTA0, IN2

0, IN2(2)

1125207-PA3AIN23X3/Y3

AUX1
RxD(2)

SCL (HC)
SCL (HC)(2)

1, WO0, OUT
222618-PA4AIN24X4/Y4TxD(2)MOSI
332729-PA5AIN25X5/Y5RxD(2)MISO
4428310-PA6AIN26X6/Y6AUX0(2)SCK0, OUT(2)
551411-PA7CLKOUTAIN27OUTX7/Y7AUX1(2)SSEVOUTA(2)
6625126PC0X48/Y48

SCK(2)
                                MOSI(2)

WO0(2)1, IN0
7736137PC1X49/Y49

  TxD(2)

SS(2)
                MISO(2)
                MOSI(2)

WO1(2)1, IN1
8847148PC2X50/Y50

RxD(2)

SCK(2)
                                MISO(2)

SDA (C)

SDA (HC)(2)

SDA (C)(2)

WO2(2)EVOUTC1, IN2
9958159PC3X51/Y51

AUX0(2)

SS(2)
                SCK(2)

SCL (C)    
SCL (HC)(2)
SCL (C)(2)

1, OUT
10106---PD0AIN0ACINN1X16/Y16WO0(2)2, IN0

2, IN0(2)

11117---PD1AIN1X17/Y17WO1(2)2, IN1

2, IN1(2)

12128---PD2AIN2ACINP0 X18/Y18WO2(2)EVOUTD2, IN2

2, IN2(2)

13139---PD3AIN3ACINN0X19/Y192, OUT
14141091610PD4EXTCINT0(4)AIN4X20/Y20TxD(2)MOSI(2)
151511101711PD5EXTCINT1(4)AIN5X21/Y21RxD(2)MISO(2)
161612111812PD6AIN6ACINP3X22/Y22AUX0(2) SCK(2)2, OUT(2)
171713121913PD7EXTVREF0AIN7ACINN2X23/Y23AUX1(2) SS(2)EVOUTD(2)
181814132014VDD
1919151411GND
202016---PF0AIN16X32/Y32WO0(2)3, IN0
212117---PF1AIN17X33/Y33WO1(2)3, IN1
22-----PF2AIN18 X34/Y34WO2(2)EVOUTF3, IN2
23-----PF3AIN19X35/Y353, OUT
24-----PF4AIN20X36/Y360, WO(2)
25-----PF5AIN21X37/Y371, WO(2)
2622181522PF6(5)RESETRxD(2)
2723191633PF7UPDIX39/Y39TxD(2)SS(2)EVOUTF(2)
282420---VDD
292521---GND
Note:
  1. The pin names are of the Pxn type, where x denotes the PORT instance (A, B, C, ...) and n denotes the pin number. The notation for signals is PORTx_PINn. All pins can be used as event inputs.
  2. Alternative pin positions. For selecting alternate positions, refer to the PORTMUX - Port Multiplexer chapter.
  3. The TWI pins that can be used as host or client pins are marked “HC”, while pins marked “C” can only be used as client pins.
  4. External Integration capacitor pins for the PTC.
  5. Input-only.