20.5.1 AC0 Reference Control

Name: AC0REF
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
 ALWAYSON    REFSEL[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ALWAYSON Keep Reference Always On

This bit controls whether the AC0 reference is always on.
ValueDescription
0 The reference is automatically enabled when needed
1 The reference is always on

Bits 2:0 – REFSEL[2:0] Reference Select

This bit field controls the reference voltage level for AC0.

Note:
  1. The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.
ValueNameDescription
0x0 1V024 Internal 1.024V reference(1)
0x1 2V048 Internal 2.048V reference(1)
0x02 4V096 Internal 4.096V reference(1)
0x03 2V500 Internal 2.500V reference(1)
0x04 — Reserved
0x5 VDD VDD as reference
0x6 EXTVREF0 Reference from External Reference Pin 0
0x07 — Reserved