25.3.3.1.2 External Clock Limitations

When the USART is configured in Synchronous Client mode, the XCK signal must be provided externally by the host device. Since the clock is provided externally, configuring the BAUD register does not affect the transfer speed. For successful clock recovery, the clock signal must be sampled at least twice for each rising and falling edge. Therefore, the maximum XCK speed in Synchronous Operation mode (fClient_XCK) is limited by:

f C l i e n t _XCK < f C L K _ P E R 4

If the XCK clock has jitter or if the high/low period duty cycle is not 50/50, the maximum XCK clock speed must be reduced accordingly to ensure that XCK is sampled at least twice for each edge.