29.2.2.1 CCL Input Selection MUX
The following peripherals outputs are available as inputs into the CCL LUT.
| Value | Input source | INSEL0[3:0] | INSEL1[3:0] | INSEL2[3:0] |
|---|---|---|---|---|
0x00 | MASK | None | ||
0x01 | FEEDBACK | LUTn | ||
0x02 | LINK | LUT[n+1] | ||
0x03 | EVENTA | EVENTA | ||
0x04 | EVENTB | EVENTB | ||
0x05 | IO | IN0 | IN1 | IN2 |
0x06 | AC | AC0 OUT | ||
0x07 | USART(1) | USART0 TXD | ||
0x08 | SPI(2) | SPI0 MOSI | SPI0 MOSI | SPI0 SCK |
0x09 | TCE | WO0 | WO1 | WO2 |
0x0A | TCBA | TCB0 WO | ||
0x0B | TCBB | TCB1 WO | ||
Note:
- USART connections to the CCL work only in Asynchronous/Synchronous USART Host mode.
- SPI connections to the CCL work only in Host SPI mode.