23.3.6 Interrupts

Table 23-6. Available Interrupt Vectors and Sources
NameVector DescriptionConditions
OVFOverflow or underflow interruptThe counter has reached the TOP or BOTTOM
CMP0Compare Channel 0 interruptMatch between the counter value and the Compare 0 register
CMP1Compare Channel 1 interruptMatch between the counter value and the Compare 1 register
CMP2Compare Channel 2 interruptMatch between the counter value and the Compare 2 register
CMP3Compare Channel 3 interruptMatch between the counter value and the Compare 3 register

When an interrupt condition occurs, the corresponding interrupt flag is set in the peripheral’s Interrupt Flags (peripheral.INTFLAGS) register.

An interrupt source is enabled or disabled by writing to the corresponding enable bit in the peripheral’s InterruptControl (peripheral.INTCTRL) register.