Conversion Rate Up to 166 ksps, at 10-bit
Resolution
Up to 20 I/O Pin
Inputs, in Addition to Internal Inputs from Sensors and References
Multiple Internal ADC Reference Voltages
VDD
0.512V
1.024V
2.048V
2.500V
4.096V
External Reference Input
Single and Free-Running Conversions
Event Triggered Conversion
Series and Burst Accumulation Modes
Accumulation of Up to 1024 Conversions
Left/Right Adjusted or Averaged Result
Interrupts on Conversion Complete
Configurable Window Comparator
DS40002684A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.