17.1 Overview
The Port Multiplexer (PORTMUX) can enable or disable pin functionality or switch between default and alternative pin positions. Available options are described in detail in the PORTMUX register map and depend on the actual pin and its properties.
For available pins and functionality, refer to the I/O Multiplexing and Considerations chapter.