Key Features

  • Automotive Qualification AEC Q100 Grade 1
  • Recognition of 3D Hand Gestures
  • Proximity
  • Built-in Colibri Gesture Suite (running on-chip)
  • Advanced 3D Signal Processing Unit
  • Detection Range: 0 to 10 cm, typical
  • Receiver Sensitivity: <1 fF
  • Channels Supported:
    • Five receive (Rx) channels
  • On-chip Auto-Calibration
  • Low-Noise Radiation Due to TX Signal Shaping in the Touchcontroller
  • Noise Susceptibility Reduction:
    • On-Chip analog filtering
    • On-Chip digital filtering
    • Automatic frequency hopping
  • Enables the Use of Low-Cost Electrode Material Including:
    • Printed circuit board
    • Conductive paint
    • Conductive foil
    • Laser Direct Structuring (LDS)
    • Touch panel ITO structures
  • Field Upgrade Capability
  • Operating Voltage: VDD = 3.3V ±5%
  • Industrial Operating Temperature Range:
    • 40°C to +85°C
  • Extended Operating Temperature Range:
    • 40°C to +125°C