6 Functional Description
Microchip’s MXG3141 configurable controller uses up to five E-field receiving electrodes. Featuring a Signal Processing Unit (SPU), a wide range of 3D gesture applications are being preprocessed on the device, which allows short development cycles as no host processing is needed.
The MXG3141 offers one enhanced I2C interface and a dedicated Transfer Status line (TS) for data exchange with a host controller. GestIC sensing electrodes are driven by a low-voltage signal with a frequency in the range of 100 kHz, which allows their electrical conductive structure to be made up of any low-cost material. Even the reuse of existing conductive structures, such as a display’s ITO coating, is feasible. Overall, this makes the MXG3141 a very cost-effective system solution.