5 System Architecture
MXG3141 is a mixed-signal configurable controller. The entire
system solution is composed of the following main building blocks (see diagram below):
- MXG3141 Controller
- GestIC® Library
- External Electrodes
- mXT2912TG/mXT2113TG Host Controller