Packages
| Part Number | Available Package | Pins | Contact/Lead Pitch | Dimensions |
|---|---|---|---|---|
| MXG3141 | UQFN | 48 | 0.4 | 6x6x0.5 |
Note: All dimensions are in millimeters
(mm), unless otherwise specified.
| Part Number | Available Package | Pins | Contact/Lead Pitch | Dimensions |
|---|---|---|---|---|
| MXG3141 | UQFN | 48 | 0.4 | 6x6x0.5 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.