Introduction
The MXG3141 is a companion Integrated Circuit (IC) to the mXT2912TG or mXT2113TG device, enabling cost-effective and high-performance 2D/3D capacitive touch and gesture solutions for the designer.
Microchip’s MXG3141 is a 3D gesture and motion-tracking controller based on Microchip’s patented GestIC® technology – suitable for consumer, industrial, and automotive applications. It enables robust user interfaces with natural hand and finger movements, utilizing the principles of electrical near-field sensing. Implemented as a low-power, mixed-signal configurable controller, the MXG3141 provides a compelling set of smart functional features, such as gesture recognition, while using adaptive working frequencies for robust performance in noisy environments. Microchip’s on-chip Colibri Gesture Suite obsoletes processing needs at the host and reduces system power consumption, resulting in low software development efforts for short time to market success.