7 Interface Description
The MXG3141 supports an I2C interface in Client mode. For further information on the I2C interface as well as a list of the I2C commands, see ”MGC3140/MXG3141 - GestIC Library Interface Description User’s Guide” (DS40001875).
It is recommended to use two separated I2C interfaces for mXT2912TG/mXT2113TG and GestIC to allow for best performances.