| ADC | Analog-to-Digital Convertor |
| BER | Bit- Error Rate |
| BW | Bandwidth |
| DFF | D flip-flop |
| DUT | Device Under Test |
| EIRP | Equivalent Isotropic Radiated Power |
| ETSI | European Telecommunications Standards Institute |
| FCC | Federal Communications Commission |
| FLL | Frequency Locked Loop |
| FREQ | Frequency |
| GPO | General Purpose Output |
| HW | Hardware |
| LE | Leading Edge |
| MCU | Microcontroller Unit |
| PR | Prover |
| RBW | Resolution Bandwidth |
| RF | Radio Frequency |
| RX | Receiver |
| SW | Software |
| ToA | Time of Arrival |
| TX | Transmitter |
| USB | Universal Serial Bus |
| UWB | Ultra-Wide Band |
| VBW | Video Bandwidth |
| VR | Verifier |
| XTAL | Crystal |