4.6.3 EEPROM Cell Performance CharacteristicsTable 4-6. EEPROM Cell‑ Performance CharacteristicsOperationTest ConditionMin.Max.UnitsWrite Endurance(1)TA = +25°C, VCC = 5.0V, Page Write mode1,000,000—Write CyclesData Retention(1)TA = +55°C100—YearsNote: Performance is determined through characterization and the qualification process.