5.4 Write Protection
The Write-Protect (WP) pin will allow normal read and write operations when held high. When the WP pin is brought low, all write operations are inhibited. The WP pin going low while CS is still low will interrupt a write operation. If the internal write cycle has already been initiated, WP going low will have no effect on any write operation.