5.1 Interfacing the AT25010B/AT25020B/AT25040B on the SPI Bus
Communication to and from the AT25010B/AT25020B/AT25040B must be initiated by the SPI Host device, such as a microcontroller. The SPI Host device must generate the serial clock for the AT25010B/AT25020B/AT25040B on the Serial Data Clock (SCK) pin. The AT25010B/AT25020B/AT25040B always operates as a client due to the fact that the SCK is always an input.